Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 14810010 |
Article group description | Slotted spring pins heavy |
Material | Springsteel 420-560 HV 30 |
Item number | 148100100120120 |
Variantnumber name | 12 X 120 |
DIN number | 1481 |
ISO number | 8752 |
Factory number | BN 876 |
Discount group | PD007 |
Material | Spring steel |
Finish | No finish |
Diameter | 12 |
Material thickness | 2.5 |
Maximum diameter | 12.8 |
Minimum diameter | 12.5 |
Application | M 6 |
Total length | 120 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/spring-pins-and-spiral-spring-pins/148100100120120