Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 9400001Z |
Article group description | Split pins |
Material | Steel,zinc plated |
Item number | 9400001Z0020028 |
Variantnumber name | 2 X 28 |
DIN number | 94 |
ISO number | 1234 |
Factory number | BN 912 |
Discount group | PD007 |
Material | Steel |
Finish | Zinc plated |
Diameter | 2 |
Length | 28 |
Maximum diameter | 1.8 |
Minimum length | 6 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/split-pins-and-spring-cotter-bolts/9400001z0020028