Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 25800010 |
Article group description | Taper pins with external thread |
Material | Steel, 9SMnPb28 |
Item number | 258000100120100 |
Variantnumber name | 12 X 100 |
DIN number | 258 |
Factory number | BN 864 |
Thread | Metric |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 12 |
Thread length | 27 |
Cone length | 55 |
Total length | 100 |
External thread | M 12 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/solid-taper-pins/258000100120100