Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 1B000010 |
Article group description | Solid taper pins (conicity 1 : 50) |
Material | Steel, 9SMnPb28 or St50K |
Item number | 1B0000100060100 |
Variantnumber name | 6 X 100 |
DIN number | 1B |
ISO number | 2339B |
Factory number | BN 859 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 6 |
Length | 100 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/solid-taper-pins/1b0000100060100