Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 1A0000A2 |
Article group description | Solid taper pin (taper 1:50) |
Material | Stainless steel A1 (1.4305) |
Item number | 1A0000A20015010 |
Variantnumber name | 1,5 X 10 |
DIN number | 1B |
ISO number | 2339B |
Factory number | BN 685 |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Diameter | 1.5 |
Length | 10 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/solid-taper-pins/1a0000a20015010