Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 660X0010 |
Article group description | Round head rivets |
Material | Steel, USt 36-2 |
Item number | 660X00100030012 |
Variantnumber name | 3 X 12 |
DIN number | 660 |
Factory number | BN 988 |
Headshape | Round |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Head diameter | 5.2 |
Head height | 1.8 |
Shank diameter | 3 |
Shaftlength | 12 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/round-and-countersunk-head-rivets/660x00100030012