Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASNAGK1 |
Article group description | Expanding rivets |
Material | Polyamide 6.6 Black |
Item number | FASNAGK10050009 |
Variantnumber name | 5,0X9,2 140/0 |
Factory number | FASNAG, BN 31315 |
Headshape | Button |
Discount group | PD007 |
Material | Plastic |
Order number | 140/0 |
Drill hole diameter | 5 |
Head diameter | 8.5 |
Head height | 1.8 |
Sheet thickness | 1.5-7 |
Shaftlength | 9.2 |
Shape | bolkop |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/rivits-expanding-push-and-roothed/fasnagk10050009