Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASNAGK1 |
Article group description | Expanding rivets |
Material | Polyamide 6.6 Black |
Item number | FASNAGK10040007 |
Variantnumber name | 4,0X7,9 130/0 |
Factory number | FASNAG, BN 31315 |
Headshape | Button |
Discount group | PD007 |
Material | Plastic |
Order number | 130/0 |
Drill hole diameter | 4 |
Head diameter | 6.5 |
Head height | 1.5 |
Sheet thickness | 1.5-6 |
Shaftlength | 7.9 |
Shape | bolkop |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/rivits-expanding-push-and-roothed/fasnagk10040007