Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | FASNAGK0 |
Article group description | Expanding rivets |
Material | Polyamide 6.6 Selfcolor |
Item number | FASNAGK00048011 |
Variantnumber name | 4,8X11,4 1283 |
Factory number | FASNAG, BN 31316 |
Headshape | Button |
Discount group | PD007 |
Material | Plastic |
Order number | 1283 |
Drill hole diameter | 4.8 |
Head diameter | 7.1 |
Head height | 1.2 |
Sheet thickness | 2-9.5 |
Shaftlength | 11.4 |
Shape | bolkop |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/rivits-expanding-push-and-roothed/fasnagk00048011