Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 11023S18 |
Article group description | Rübig Security linch pin |
Material | St.Zn Yellow Cr6 Free, thickpass |
Item number | 11023S180170100 |
Variantnumber name | 17 X 100 |
Factory number | 11023S |
Brand name | RÜBIG |
Discount group | PD007 |
Material | Steel |
Finish | Zinc plated yellow |
Shaft size | 80 |
Pin diameter | 15.5 |
Axial length | 25 |
Eye width | 99 |
Shaftlength | 100 |
Total length | 124 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/linch-pins/11023s180170100