Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 68880010 |
Article group description | Woodruff key |
Material | Steel, C45K |
Item number | 688800100030006 |
Variantnumber name | 3 X 6,5 |
DIN number | 6888 |
ISO number | 3912 |
Factory number | BN 873 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/keys-parallel-taper-woodruff/688800100030006