Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6885A0A4 |
Article group description | Parallel keys with round ends |
Material | Stainless steel A5 1.4571 |
Item number | 6885A0A40180125 |
Variantnumber name | 18 X 11 X 125 |
DIN number | 6885A |
Factory number | BN 4629 |
Class | A5 |
Discount group | PD011 |
Material | Stainless steel |
Width | 18 |
Height | 11 |
Length | 125 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/keys-parallel-taper-woodruff/6885a0a40180125