Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6880X0A4 |
Article group description | Key steel in length of 1 meter |
Material | Stainless steel A5 1.4571 |
Item number | 6880X0A40020000 |
Variantnumber name | 2 X 2 X 1000 |
DIN number | 6880 |
Class | A5 |
Discount group | PD011 |
Material | Stainless steel |
Width | 2 |
Height | 2 |
Length | 1000 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/keys-parallel-taper-woodruff/6880x0a40020000