Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6880X010 |
Article group description | Key steel in length of 1 meter |
Material | Steel, C45K |
Item number | 6880X0100051000 |
Variantnumber name | 5 X 3 X 1000 |
DIN number | 6880 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Width | 5 |
Height | 3 |
Length | 1000 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/keys-parallel-taper-woodruff/6880x0100051000