Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SLAGN01N |
Article group description | Hammerdrive screws, round head |
Material | Steel,hardened,nickel plated |
Item number | SLAGN01N0019004 |
Variantnumber name | 1,9 X 4,7 (Nr.0x3/16) |
Factory number | U, BN 896 |
Headshape | Round |
Discount group | PD007 |
Material | Steel |
Finish | Nickel plated |
Drill diameter | 1.7 |
Diameter | 1.9 |
Head diameter | 3.2 |
Head height | 1.2 |
Shaftlength | 4.7 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/hammerdrive-screws/slagn01n0019004