Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7H6000AS |
Article group description | JECLIN parallel pin fit h6 (form m6) |
Material | St.st.1.4401/4571 Kolst.+Clean Grade 2 |
Item number | 7H6000AS0060016 |
Variantnumber name | 6h6 X 16 packed per 25 |
DIN number | 7 |
Brand name | JECLIN |
Class | A4 |
Discount group | PD029 |
Material | Stainless steel |
Finish | Kolsterised |
Diameter | 6H6 |
Length | 16 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-for-vacuumcleanroom-jeclin/7h6000as0060016