Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7979M610 |
Article group description | Parallel pins with internal thread and ground, fit m6 |
Material | Steel,60±2HRC Nr1.3505(100Cr6) |
Item number | 7979M6100100024 |
Variantnumber name | 10m6 X 24 |
DIN number | 7979D |
ISO number | 8735A |
Factory number | BN 1970 |
Thread | Metric |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 10m6 |
Internal thread | M 6 |
Maximum diameter | 10.015 |
Minimum diameter | 10.006 |
Total length | 24 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-fit-m5-and-m6/7979m6100100024