Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 79790010 |
Article group description | Fibro parallel pins with internal thread and ground, m5 fit |
Material | Steel,60±2HRC Nr1.3505(100Cr6) |
Item number | 797900100160100 |
Variantnumber name | 16m5 X 100 |
DIN number | 7979D |
ISO number | 8735A |
Brand name | FIBRO |
Thread | Metric |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 16m5 |
Thread length | 16 |
Internal thread | M 8 |
Maximum diameter | 16.015 |
Minimum diameter | 16.007 |
Total length | 100 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-fit-m5-and-m6/797900100160100