Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 63250010 |
Article group description | Fibro parallel pins, fit m5, hardened and ground |
Material | Steel,60±2HRC |
Item number | 632500100160100 |
Variantnumber name | 16m5 X 100 |
DIN number | 6325 |
ISO number | 8734A |
Brand name | FIBRO |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 16m5 |
Maximum diameter | 16.015 |
Minimum diameter | 16.007 |
Total length | 100 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-fit-m5-and-m6/632500100160100