Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | DOWELI10 |
Article group description | UNBRAKO dowel pins |
Material | Steel,62 HRC |
Item number | DOWELI100060016 |
Variantnumber name | 3/8 X 1 |
Factory number | DOWEL |
Brand name | UNBRAKO |
Thread | Inch |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 3/8 |
Maximum diameter | 0.3753" |
Minimum diameter | 0.3751" |
Total length | 1 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-fit-h6-and-h8/doweli100060016