Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7H8000A2 |
Article group description | Parallel pins, fit h8 |
Material | Stainless steel A1 (1.4305) |
Item number | 7H8000A20100024 |
Variantnumber name | 10h8 X 24 |
DIN number | 7 |
Factory number | BN 684 |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Diameter | 10H8 |
Length | 24 |
Maximum diameter | 10.000 |
Minimum diameter | 9.978 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-fit-h6-and-h8/7h8000a20100024