Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7H800010 |
Article group description | Parallel pins, fit h8 |
Material | Steel, 125-245 HV30 |
Item number | 7H8000100100045 |
Variantnumber name | 10h8 X 45 |
DIN number | 7 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 10H8 |
Length | 45 |
Maximum diameter | 10.000 |
Minimum diameter | 9.978 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-fit-h6-and-h8/7h8000100100045