Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 6325H610 |
Article group description | Parallel pins, fit h6, hardened and sharpened |
Material | Steel,60±2HRC Nr1.3505(100Cr6) |
Item number | 6325H6100015006 |
Variantnumber name | 1,5h6 X 6 |
DIN number | 6325 |
ISO number | 8734A |
Factory number | BN 858 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 1.5h6 |
Maximum diameter | 1.500 |
Minimum diameter | 1.494 |
Total length | 6 |
https://www.nederland.bossard.com/en/fasteners-without-thread/parallel-pins/parallel-pins-fit-h6-and-h8/6325h6100015006