Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 440V001Z |
Article group description | Washers with square hole |
Material | Steel, 100 HV, zinc plated |
Item number | 440V001Z0100000 |
Variantnumber name | 4KT-11X34 (M10) |
DIN number | 440V |
Discount group | PD007 |
Material | Steel |
Finish | Zinc plated |
For use in | M 10 |
Outside diameter | 34 |
Thickness | 3 |
Size of hole | 11 |
https://www.nederland.bossard.com/en/fasteners-without-thread/miscellaneous-washers/square-washers-and-washers-with-square-hole/440v001z0100000