Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 43600010 |
Article group description | Square washers |
Material | Steel, 100 HV |
Item number | 436000100080000 |
Variantnumber name | 9X4KT-30 (M8) |
DIN number | 436 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Dimension | 30 |
For use in | M 8 |
Thickness | 3 |
Hole diameter | 9 |
https://www.nederland.bossard.com/en/fasteners-without-thread/miscellaneous-washers/square-washers-and-washers-with-square-hole/436000100080000