Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANSB0010 |
Article group description | Internal bearing retaining rings |
Material | Springsteel |
Item number | ANSB00100470000 |
Variantnumber name | 47 |
Factory number | SB |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Outside diameter | 48.8 |
Thickness | 1.5 |
Size of hole | 47 |
Groove diameter | 48.2 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/snap-rings/ansb00100470000