Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7993B010 |
Article group description | Internal snaprings |
Material | Springsteel |
Item number | 7993B0100140000 |
Variantnumber name | 14 |
DIN number | 7993B |
Factory number | BN 826 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Outside diameter | 15.2 |
Thread diameter | 1.0 |
Size of hole | 14 |
Groove diameter | 15.0 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/snap-rings/7993b0100140000