Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 54170010 |
Article group description | External bearing retaining rings |
Material | Springsteel |
Item number | 541700100850000 |
Variantnumber name | 85 |
DIN number | 5417 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Shaft size | 85 |
Inside diameter | 80.4 |
Thickness | 1.70 |
Groove diameter | 81.81 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/snap-rings/541700100850000