Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 54170010 |
Article group description | External bearing retaining rings |
Material | Springsteel |
Item number | 541700100420000 |
Variantnumber name | 42 |
DIN number | 5417 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Shaft size | 42 |
Inside diameter | 38.9 |
Thickness | 1.12 |
Groove diameter | 39.75 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/snap-rings/541700100420000