Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 988000A2 |
Article group description | Shim rings, tolerance ISO 4759-3/A |
Material | Stainless steel 1.4310 >=1mm=1.4301 |
Item number | 988000A20030030 |
Variantnumber name | 3 X 6 X 0,3 dikte tol.±0,03 |
DIN number | 988 |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Outside diameter | 6 |
Thickness | 0.3 |
Hole diameter | 3 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/shim-rings-and-supporting-rings/988000a20030030