Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 98800010 |
Article group description | Shim rings |
Material | Steel, St 2 K 50 |
Item number | 988000100450030 |
Variantnumber name | 45 X 55 X 0,3 |
DIN number | 988 |
Factory number | BN 1976, BN 748 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Outside diameter | 55 |
Thickness | 0.3 |
Hole diameter | 45 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/shim-rings-and-supporting-rings/988000100450030