Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BORGRGA4 |
Article group description | NORD-LOCK washers per set of 2 |
Material | Stainless steel A4 S/S glued |
Item number | BORGRGA40040000 |
Variantnumber name | 4,4 X 9 |
Factory number | NORDL, BN 20141 |
Brand name | NORD-LOCK |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 4 |
Outside diameter | 9.0 |
Thickness | 2.2 |
Hole diameter | 4.4 |
Performance | Groot |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/lockwashers-knurled-ie-nord-lock/borgrga40040000