Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KLEMRIA2 |
Article group description | Clamping rings for shafts |
Material | Stainless steel 1.4310 |
Item number | KLEMRIA20100000 |
Variantnumber name | 10 |
Factory number | KLEMRI |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Number of notches | 6 |
Shaft size | 10 |
Outside diameter | 18.4 |
Height | 2 |
Material thickness | 0.3 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/clamping-rings/klemria20100000