Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KLEMKA1X |
Article group description | Clamp rings with cap for shafts |
Material | Springsteel with cap from S/S |
Item number | KLEMKA1X0100000 |
Variantnumber name | 10 |
Factory number | KLEMKA, BN 30724 |
Discount group | PD007 |
Material | Spring steel |
Finish | Zinc plated |
Number of notches | 6 |
Shaft size | 10 |
Outside diameter | 19.6 |
Height | 5.7 |
Length | 4.5 |
Material thickness | 0.3 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/clamping-rings/klemka1x0100000