Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANZA0010 |
Article group description | No groove push-on washers |
Material | Springsteel |
Item number | ANZA00100300000 |
Variantnumber name | 30 |
Factory number | ZA |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Shaft size | 30 |
Inside diameter | 29.50 |
Outside diameter | 40.0 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/clamping-rings/anza00100300000