Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANJV0010 |
Article group description | Circlips internal |
Material | Springsteel |
Item number | ANJV00100620000 |
Variantnumber name | 62 X 2 |
Factory number | JV, BN 830 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Outside diameter | 66.2 |
Thickness | 2.00 |
Size of hole | 62 |
Groove diameter | 65.0 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-internal/anjv00100620000