Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 472000A2 |
Article group description | Circlips internal |
Material | Stainless steel 1.4122 |
Item number | 472000A20850000 |
Variantnumber name | 85 X 3 |
DIN number | 472 |
Factory number | BN 683 |
Discount group | PD011 |
Material | Stainless steel |
Outside diameter | 90.5 |
Thickness | 3 |
Size of hole | 85 |
Groove diameter | 88.5 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-internal/472000a20850000