Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 47200010 |
Article group description | Circlips internal |
Material | Springsteel |
Item number | 472000101050000 |
Variantnumber name | 105 X 4 |
DIN number | 472 |
Factory number | BN 822, BN 824 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Outside diameter | 112 |
Thickness | 4 |
Size of hole | 105 |
Groove diameter | 109 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-internal/472000101050000