Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANH00010 |
Article group description | Circlips for shafts |
Material | Springsteel |
Item number | ANH000100120000 |
Variantnumber name | 12 X 1 |
Factory number | H, BN 831 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Shaft size | 12 |
Inside diameter | 10.55 |
Thickness | 1.0 |
Groove diameter | 10.9 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-for-shafts/anh000100120000