Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANSW0010 |
Article group description | External bearing retaining rings |
Material | Springsteel |
Item number | ANSW00100200000 |
Variantnumber name | 20 |
Factory number | SW |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Shaft size | 20 |
Inside diameter | 18.7 |
Thickness | 1.2 |
Groove diameter | 19.2 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-external/answ00100200000