Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ANNA0010 |
Article group description | Circlip external NA |
Material | Springsteel |
Item number | ANNA00100100000 |
Variantnumber name | 5/8"" 0062 |
Factory number | N1400 |
Brand name | CIRTEQ |
Thread | Inch |
Discount group | PD024 |
Material | Spring steel |
Finish | No finish |
Order number | NA62 |
Inside diameter | 0.035 |
Diameter | 5/8 |
Thickness | 0.625 |
Groove diameter | 0.579 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-external/anna00100100000