Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 471000A2 |
Article group description | Circlips external |
Material | Stainless steel 1.4122 |
Item number | 471000A20190000 |
Variantnumber name | 19 X 1,2 |
DIN number | 471 |
Factory number | BN 682 |
Discount group | PD011 |
Material | Stainless steel |
Shaft size | 19 |
Inside diameter | 17.5 |
Thickness | 1.2 |
Groove diameter | 18 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-external/471000a20190000