Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 4710001Z |
Article group description | Circlips external |
Material | Springsteel, zinc plated |
Item number | 4710001Z0060000 |
Variantnumber name | 6 X 0,7 |
DIN number | 471 |
Factory number | BN 819 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | Zinc plated |
Shaft size | 6 |
Inside diameter | 5.6 |
Thickness | 0.7 |
Groove diameter | 5.7 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-external/4710001z0060000