Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 4710001Z |
Article group description | Circlips external |
Material | Springsteel, zinc plated |
Item number | 4710001Z0050000 |
Variantnumber name | 5 X 0,6 |
DIN number | 471 |
Factory number | BN 819 |
Brand name | CIRTEQ |
Discount group | PD024 |
Material | Spring steel |
Finish | Zinc plated |
Shaft size | 5 |
Inside diameter | 4.7 |
Thickness | 0.6 |
Groove diameter | 4.8 |
https://www.nederland.bossard.com/en/fasteners-without-thread/lock-washers-and-circlips/circlips-external/4710001z0050000