Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H750X0L1 |
Article group description | HONSEL ALFO blind rivets large dome head 12 |
Material | Aluminium AlMg+StZn pin |
Item number | H750X0L10040010 |
Variantnumber name | 4,0x10,0 AlMg3 5,0-7,0 |
Factory number | 10750 |
Brand name | VVG-HONSEL |
Headshape | Button |
Discount group | PD026 |
Material | Aluminium |
Type | ALFO |
Special packing | 10.0 |
Pull pin diameter | 2.0 |
Grip range | 5-7 |
Head diameter | 12.0 |
Head height | 1.5 |
Shaft diameter | 4.0 |
shaft length | 10.0 |
https://www.nederland.bossard.com/en/fasteners-without-thread/blind-rivets/blind-rivets-large-dome-head/h750x0l10040010