Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H79100A2 |
Article group description | HONSEL FERO-BULB rivets with dome head |
Material | Stainless steel A2+St st pin |
Item number | H79100A20064016 |
Variantnumber name | 6,4x16,5 8,8-10,8 |
Factory number | 10791 |
Brand name | VVG-HONSEL |
Class | A2 |
Headshape | Button |
Discount group | PD026 |
Material | Stainless steel |
Type | FERO |
Pull pin diameter | 3.9 |
Grip range | 9-10.8 |
Head diameter | 13.4 |
Head height | 2.7 |
Shaft diameter | 6.4 |
shaft length | 16.5 |
https://www.nederland.bossard.com/en/fasteners-without-thread/blind-rivets/blind-rivets-high-strength/h79100a20064016