Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H90200L1 |
Article group description | HONSEL CERTO blind rivets with dome head |
Material | Aluminium AlMg+St.st pin |
Item number | H90200L10032009 |
Variantnumber name | 3,2x 9,5 AlMg5 3,0-5,0 |
ISO number | 15973 |
Factory number | 10902 |
Brand name | VVG-HONSEL |
Headshape | Button |
Discount group | PD026 |
Material | Aluminium |
Type | CERTO |
Pull pin diameter | 1.7 |
Grip range | 3-5 |
Head diameter | 6.0 |
Head height | 1.1 |
Shaft diameter | 3.2 |
shaft length | 9.5 |
https://www.nederland.bossard.com/en/fasteners-without-thread/blind-rivets/blind-rivets-dome-head/h90200l10032009