Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H7070010 |
Article group description | HONSEL ALFO blind rivets with dome head |
Material | Steel zinc plated+StZn pin |
Item number | H70700100048030 |
Variantnumber name | 4,8x30,0 20,0-25,0 |
ISO number | 15979 |
Factory number | 10707 |
Brand name | VVG-HONSEL |
Headshape | Button |
Discount group | PD026 |
Material | Steel |
Finish | Zinc plated |
Type | ALFO |
Special packing | 30.0 |
Pull pin diameter | 2.7 |
Grip range | 19-24.5 |
Head diameter | 9.5 |
Head height | 1.1 |
Shaft diameter | 4.8 |
shaft length | 30.0 |
https://www.nederland.bossard.com/en/fasteners-without-thread/blind-rivets/blind-rivets-dome-head/h70700100048030