Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H600X0L1 |
Article group description | HONSEL OPTO blind rivets with dome head |
Material | Aluminium AlMg2,5+StZn pin |
Item number | H600X0L10032014 |
Variantnumber name | 3,2x14,0 5,0-11,0 |
Factory number | 10600 |
Brand name | VVG-HONSEL |
Headshape | Button |
Discount group | PD026 |
Material | Aluminium |
Type | Opto |
Pull pin diameter | 1.8 |
Grip range | 5-11 |
Head diameter | 6.4 |
Head height | 1.0 |
Shaft diameter | 3.2 |
shaft length | 14.0 |
https://www.nederland.bossard.com/en/fasteners-without-thread/blind-rivets/blind-rivets-dome-head/h600x0l10032014