Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | H707V010 |
Article group description | HONSEL ALFO blind rivets countersunk head |
Material | Steel zinc plated+StZn pin |
Item number | H707V0100040010 |
Variantnumber name | 4,0x10,0 5,0-7,0 |
ISO number | 15980 |
Factory number | 10707V |
Brand name | VVG-HONSEL |
Headshape | Countersunk |
Discount group | PD026 |
Material | Steel |
Finish | Zinc plated |
Type | ALFO |
Grip range | 5-7 |
Head diameter | 7.5 |
Head height | 10.0 |
Shaft diameter | 4.0 |
shaft length | 10.0 |
https://www.nederland.bossard.com/en/fasteners-without-thread/blind-rivets/blind-rivets-countersunk-head/h707v0100040010